Blower - RB30VST

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· Variable speed trigger switch with speed control dial
Features
- Variable speed trigger switch with speed control dial
Specifications
| Capacity: Air Velocity | 0 – 89m/s |
|---|---|
| Capacity: Air Volume Flow | 0 – 3.4m3 /min |
| Power Input | 550W |
| No Load Speed | 0 - 16,000/min. |
| Overall Length | 493mm |
| Weight | 1.7kg |
| Standard Accessories | Nozzle |
Note: Manufacturer reserves the right to change specifications of parts and accessories without notice. Specifications and standard accessories may vary from country to country.