185mm (7″) Circular Saw – C3607DA (Exclude Battery)

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· Electric brake
· Rotation speed change over function:
· Power mode/Silent mode
· Compact and lightweight
· Kickback mitigation
Features
• Electric brake• Rotation speed change over function: Power mode/Silent mode
• Compact and lightweight
• Kickback mitigation
Specifications
Capacity – Max. of depth cut: 90°.......................62mmCapacity – Max. of depth cut: 45°.......................47.5mm
No load speed – Power mode .............................4,300 (min-1)
No load speed – Silent mode...............................2,000 (min-1)
Blade diameter.........................................................185mm
Angle cutting............................................................-5° - 45°
Weight (with BSL36A18 battery)........................4.1kg
Dimensions – Length..............................................318mm
Dimensions – Width ...............................................204mm
Dimensions – Height..............................................267mm
Standard accessories ..............................................Blade and Guide