185mm (7.1/4") Circular Saw – C7ST

Brand :
HITACHIKOKI

Caution

    Product Description

    [Features]
    · Input power: 1710W (230V) or 1560W (110V)
    · Rotation speed: 6,000 RPM
    · Saw blade diameter: 185 mm (7-1/4")
    · Cutting depth at 90 degrees: 62 mm.
    · Depth of cut at 45 degrees: 47 mm.
    · Tool length: 310 mm (12-13/64")
    · Net weight: 4.3 kg.

    1,710 W 185 mm Circular Saw with a cuting depth of 62 mm

    • Equipped spindle lock for fast and easy blade change
    • Optimal saw blade visibility from both sides guarantees high-precision cuts
    • Very compact and lightweight for maximum flexibility
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat