190mm (7-1/2") Circular Saw C7SSE1

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· Input power 1,050 watts
· Rotation speed 5,500 RPM (revolutions/minute)
· Saw blade diameter size 190 mm. (7-1/2")
· Maximum cutting depth is 90^0 68 mm. and 45^0 46 mm.
· Net weight 3.4 kg.