185mm (7″) Circular Saw – C3607DB (Exclude Battery)
Caution
Product Description
[Features]
· TORQUE BOOST BUTTON: Press the button to activate the “torque boost” mode, designed for cutting thicker and denser materials
· INDUSTRY LEADING: Maximum thrust force at or above the competitors for faster cuts
· ACCURATE: Visible cutting depth indicator for increased precision
· LIGHTWEIGHT: Durable aluminum base plate ideal for framing and reduced user fatigue
Power & Precision In A Compact & Lightweight Design
The 36V Brushless Circular Saw C3607DB from HiKOKI combines power and precision in a compact and lightweight design, perfect for both professionals and hobbyists.
Its robust aluminium die-cast base ensures stability and offers precise measurements, while the convenient rafter hook keeps the tool within arm's reach for uninterrupted workflow.
With a large sub-handle for superior control and a gentle soft start to reduce noise and recoil, it's engineered for safety and comfort.
Plus, the efficient dust blower system maintains a clear cutting path, resulting in cleaner, more precise cuts.
Ideal for a wide range of applications in woodworking, metalworking, construction, and more. This is a Skin/Tool Only. Batteries & Charger are Not Included.
Features
- Compact & Lightweight Design - Compact & lightweight, it’s easy to handle, reducing physical strain & fatigue. Ideal for professionals & hobbyists during extended use.
- Robust Aluminium Die-Cast Base - The heavy-duty aluminium die-cast base is designed for added durability. It not only provides stability but also comes with an easy-to-read scale. This feature simplifies measurements & ensures precise cuts.
- Convenient Rafter Hook - The Rafter Hook is designed for convenience, allowing users to hang the tool within arm’s reach, ensuring quick access & minimizing downtime during tasks.
- Large Sub-Handle - The large Sub-Handle is designed for optimal control & manoeuvrability allows users to make precise & accurate cuts.
- Gentle Soft Start - The soft start feature is engineered to reduce noise & minimize recoil during startup. Ensures a quieter & smoother operation which also enhances user safety & comfort.
- Efficient Dust Blower - To maintain a clear cutting path, the C3607DB includes a highly effective dust blower system. This feature prevents dust & debris buildup during operation, resulting in cleaner & more precise cuts.
Specifications
| Voltage | 36V |
| Motor | Brushless |
| Max. Cutting depth Capacity | 90°: 62mm | 45°: 47.5mm |
| No load speed | 6,000rpm (Auto Switch Mode), 4,500rpm (High Torque Mode) |
| Blade diameter | 185mm |
| Cutting Angle | 0° - 45° |
| Constant Speed Control | Yes |
| Brake Function | Yes |
| Kick Back Protection System | Yes |
| Soft Start | Yes |
| Material (Gear Cover, Lower guard base) | Aluminium Die-Cast |
| Weight | 3.7kg (without BSL36A18 battery) |
| Dimensions ( L x W x H) | 246 x 340 x 251mm |