18V Cordless Work Light - UB18DC (Exclude Battery)

Caution
Product Description
【Feature】
・Suitable for Equipment Installation Work in a Dark Building
・Brightness Adjustable from 700lm to 4,000lm
・Angle Adjustable
・USB Port to Charge Devices
Suitable for Equipment Installation Work in a Dark Building

Brightness Adjustable from 700lm to 4,000lm
Brightness Adjustment Dial


Angle Adjustable

USB Port to Charge Devices

Can Be Hung on the Wall (with screws)

Remaining Battery Indicator

The onboard battery indicator light displays the remaining charge.
| Indicator Light | Battery Charge Remaining |
|---|---|
![]() | Over 80% |
![]() | 60% - 80% |
![]() | 40% - 60% |
![]() | 20% - 40% |
![]() | Below 20% |
- Depending on the battery condition and operating environment,
- the actual remaining battery charge may not match what is displayed on the remaining battery indicator.
Continuous Runtime per Charge*
| 18V Battery | Continuous Runtime per Charge* | |
|---|---|---|
| Min. Brightness700lm | Max. Brightness4,000lm | |
| 3.0Ah | Approx.12h | Approx.1.5h |
| 5.0Ah | Approx.20h | Approx.3.0h |
| 8.0Ah | Approx.30h | Approx.4.5h |
- Runtime per charge may vary according to types of batteries and operating conditions.
Dust and Water Resistant IP65
The UB18DC is IP65-compliant respectively under the following conditions.
When the battery cover and rubber USB port cover are closed.
The dust and water resistant products are designed to withstand the effects of dust and water, but there is no guarantee that they will not malfunction.
Do not use or leave them in locations where they are subjected to excessive amounts of dusts, submerged in water, or subjected to rainwater. (Only the main units conform to each protection class rating when equipped with batteries.)
Specifications
| Battery Voltage | 18V |
|---|---|
| LED (White) | 60pcs. |
| USB Port | 5V, 1A |
| Brightness Adjustment Range | 700 - 4,000lm |
| Weight | 1.9kg (Without Battery) |
| Dimensions (L x W x H) | 186 x 155 x 276mm |




