36V Brushless High Torque Impact Wrench with Nut Busting Torque - WR36DF (Exclude Battery)

Caution
Product Description
[Features]
· 2,400Nm Nut busting torque
·1,900Nm tightening torque
·4 mode tightening selector - with auto-stop function to prevent over-tightening of bolts
·Reverse rotation auto-slow function - to suppress the dropping of nuts
·IP56 Dust and Water Resistant
·Compatible with the HiKOKI Multi Volt battery
Description
Experience the future of fastening with the 36V Brushless High Torque 19mm (3/4") Impact Wrench WR36DF(H4Z) from HiKOKI.
This game-changing tool delivers an impressive 2,400Nm of nut busting torque for tackling tough fastening challenges.
It features a 4 mode tightening selector, auto-stop function, and reverse rotation auto-slow function for optimal safety, accuracy, and efficiency.
With IP56 dust and water resistance, it withstands harsh environments.
Compatible with HiKOKI Multi Volt batteries, it offers long-lasting power and versatility.
Elevate your fastening tasks with the WR36DF.
Product Features:
- 2,400Nm Nut busting torque
- 1,900Nm tightening torque
- 4 mode tightening selector - with auto-stop function to prevent over-tightening of bolts
- Reverse rotation auto-slow function - to suppress the dropping of nuts
- IP56 Dust and Water Resistant
- Compatible with the HiKOKI Multi Volt battery
Warranty:
- Includes 3 Years Standard Warranty with an additional 3 Years when registered online. Click here to register.
Specifications
| Voltage | 36V | |||||
| Motor type | Brushless | |||||
| Switch type | Variable speed trigger switch with forward/reverse changeover lever | |||||
| Drive | 19mm (3/4") square drive | |||||
| Capacity | Ordinary bolt | M12 - M36 | ||||
| High-tension bolt | M10 - M27 | |||||
| Maximum tightening torque | 1,900 Nm | |||||
| Nut busting torque | 2,400 Nm | |||||
| No-load speed | 0 - 1,500 rpm | |||||
| Impact rate | 0 - 2,600 ipm | |||||
| Autostop function | Yes | |||||
| Autoslow function | Yes | |||||
| IP56 Dust and Water Resistant | Yes | |||||
| Light | Yes - White LED | |||||
| Weight including battery | 3.9kg | |||||
| Length | 221mm | |||||
| Battery | Compatible with the HiKOKI Multi Volt battery | |||||