18V Cordless Impact Wrench - WR18DF

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· Powerful and Smooth
· Compact & Lightweight
· Built-in LED Light
Powerful and Smooth
Reliable Performance with High Torque

- When tightening an M20 (F10T) bolt for ten seconds with a hexagonal socket (40mm in overall length) attached.
Compact & Lightweight
BSL1820M
2.0Ah Lithium-ion Battery with Remaining Battery Indicator

Built-in LED Light
The light stays on while the trigger is pulled.
- Cordless Driver Drill shown for illustration purposes only.

Runtime per Charge*
| Work | Ah | Runtime per Charge | |
|---|---|---|---|
| Tightening bolts M16 x 55 (F10T) | 3 sec. per bolt | 2.0Ah | Approx. 100 Bolts |
| 7 sec. per bolt | 2.0Ah | Approx. 40 Bolts | |
- The values are shown for reference purposes and may vary according to materials and conditions.
Specifications
| Capacity | Bolt | M10 - M16 |
|---|---|---|
| High Tension Bolt | M8 - M14 | |
| Square Drive | 12.7mm | |
| Max Tightening Torque*1 | 220Nm | |
| Battery Voltage | 18V | |
| No Load Speed | 0 - 2,400/min | |
| Impact Rate | 0 - 3,200/min | |
| Overall Length | 177mm | |
| Weight*2 | 1.4 - 2.0kg | |
| Standard Accessories*3 | 2 Batteries (BSL1820M), Charger (UC18YKSL), Battery Cover, Carrying Case | |
- When tightening an M20 (F10T) bolt for ten seconds with a hexagonal socket (40mm in overall length) attached.
- Weight according to EPTA-Procedure 01/2014. The weight dffers depending on the attached battery. The heaviest weight is measured with the BSL36B18 battery (sold separately).
- Included accessories vary by country or area.