MULTI VOLT(36V) Cordless Impact Wrench - WR36DE (Exclude Battery)

Caution
Product Description
[Features]
· Powerful, Best-in-Class*1 Torque Easy to Use, Compact & Lightweight Design
· Best in Class*1 Speed Helps You Get the Job Done Faster
· Auto Stop Modes Prevent Over-tightening
· IP56 Dust and Water Resistant
Powerful, Best-in-Class*1 Torque Easy to Use, Compact & Lightweight Design
WR36DE
Max. Torque 770Nm*2
Weight 2.6kgWR18DSHL
Max. Torque 480Nm*3
Weight 3.4kg
- As of May 2021, among 36V cordless impact wrenches made by leading power tool manufacturers. (Survey by Koki Holdings)
- When tightening an M24 high-tension bolt (grade 10.9) for 10 seconds with a hexagonal socket.
- When tightening an M22 high-tension bolt (F10T) for 10 seconds with a hexagonal socket.
Best in Class*1 Speed Helps You Get the Job Done Faster
Speed Comparison*2
Time needed to loosen an M24 (grade 10.9) bolt tightened at 850Nm

Time needed to loosen an M27 (F10T) bolt tightened at 1,050Nm

- As of May 2021, among 36V cordless impact wrenches made by leading power tool manufacturers. (Survey by Koki Holdings)
- The values shown are for reference purposes and may vary according to the workpiece materials and other operating conditions.
Auto Stop Modes Prevent Over-tightening
The tool comes with four Auto-Stop modes for a variety of applications and will stop after a preset amount of time has passed to prevent over-tightening of bolts.
| 1 | 2 | 3 | 4 | |
|---|---|---|---|---|
| Display Lamp | ![]() | ![]() | ![]() | ![]() |
| Rotation Speed | 1,500/min | 1,800/min | 2,100/min | 2,400/min |
| Auto Stop Time | Approx. 0.5 sec. | Approx. 1.0 sec. | Approx. 1.5 sec. | Approx. 2.0 sec. |
| Use | Pre-tightening of wheel nuts or pipes | Pre-tightening bolts in steel frame assembly | Pre-tightening bolts on heavy machinery / bridges | |
The correct tightening torque depends on the material, size and class of the bolt. Make a test fastening to adjust the mode setting to suit the bolt.
IP56 Dust and Water Resistant*
IP56
Thanks to the unique design of dust-protective cooling windows and fully plastic coating on some important inner parts,
this product conforms to IP56 protection class ratings (dust and water resistance) for electrical equipment as stipulated by the international IEC regulations.
- The equipment has been designed to withstand the effects of dust and water, but there is no guarantee that it will not malfunction. Do not use or leave the equipment in locations where it is subject to excessive amounts of dust, or in locations where it is submerged in water or subject to rainwater. (Only the main unit conforms to the IP56 protection class ratings when equipped with a battery.)
Runtime per Charge*
| Work | Ah | Runtime per Charge* | |
|---|---|---|---|
| Tightening bolts (1.5 sec. per bolt) | M16 x 55 (F10T) | 2.5Ah | Approx. 240 Bolts |
- The values shown are for reference purposes and may vary according to the workpiece materials and other operating conditions.
Specifications
| Capacity | Ordinary Bolt | M10 - M24 |
|---|---|---|
| High Tension Bolt | M10 – M20 | |
| Square Drive | 12.7mm | |
| Tightening Torque | 770Nm | |
| Nut Busting Torgue | 1,050Nm | |
| Battery Voltage | 36V | |
| No Load Speed | 4 | 0 – 2,400/min |
| 3 | 0 – 2,100/min | |
| 2 | 0 – 1,800/min | |
| 1 | 0 – 1,500/min | |
| Impact Rate | 4 | 0 – 3,400/min |
| 3 | 0 – 3,000/min | |
| 2 | 0 – 2,600/min | |
| 1 | 0 – 2,200/min | |
| Overall Length | 169mm | |
| Weight*1 | 2.6kg (with BSL36A18) 2.9kg (with BSL36B18)*2 | |
| Standard Accessories*3 | 2 Batteries (BSL36A18), Charger (UC18YSL3), Carrying Case, Battery Cover | |
- According to EPTA-Procedure 01/2014.
- Sold separately.
- Standard accessories vary by country or area.



