MULTI VOLT(36V) Cordless Impact Wrenches - WR36DB (Exclude Battery)

Caution
Product Description
[Features]
· The combination of the high power output MULTI VOLT battery and high efficiency brushless motor delivers power and torque equivalent to an electric (AC) model
· Compact and Lightweight for Ease of Use
· Compact and Lightweight for Ease of Use
The combination of the high power output MULTI VOLT battery and high efficiency brushless motor delivers power and torque equivalent to an electric (AC) model*1
Tightening Torque*2
When tightening a M30 high-tension bolt using a hex. socket for 3 seconds.

Nut-Busting Torque*2
WR36DA: 1,800Nm
WR36DB: 1,650Nm
Runtime per Charge*2(With the BSL36A18 battery)
When tightening M24 x 80 high-tension bolts (3 sec. per bolt)WR36DA: Approx. 95 high-tension bolts
WR36DB: Approx. 100 high-tension bolts
- Compared to the WR25SE corded impact wrench.
- The values are for reference purposes. They vary depending on the material and operating conditions.
Compact and Lightweight for Ease of Use
Compact and Lightweight for Ease of Use
Tightening Mode Settings
| Mode | Low1 | Low2 | Medium | High | |
|---|---|---|---|---|---|
![]() | Tightening Mode Indicator Lamp | ![]() | ![]() | ![]() | ![]() |
| Applications | Light Load | Middle Load | Heavy Load | ||
| Car maintenance/ Erecting and dismantling scaffolding | Bolting and unbolting pipe flanges/ Assembly of conveyors | Bolting steel beams/ Heavy equipment maintenance | |||
The tightening torque depends on the material, size and class of the bolt. Make a test fastening to adjust the mode setting to suit the bolt.
IP56 Dust and Water Resistant*
IP56
Thanks to the unique design of dust-protective cooling windows and fully plastic coating on some important inner parts, this product conforms to IP56 protection class ratings (dust and water resistance) for electrical equipment as stipulated by the international IEC regulations.
- The equipment has been designed to withstand the effects of dust and water, but there is no guarantee that it will not malfunction. Do not use or leave the equipment in locations where it is subject to excessive amounts of dust, or in locations where it is submerged in water or subject to rainwater. (Only the main unit conforms to the IP56 protection class ratings when equipped with a battery.)
Specifications
| Model | WR36DA | WR36DB | |
|---|---|---|---|
| Capacity | Bolt | M12 – M30 (15/32" – 1-3/16") | |
| High Tension Bolt | M10 – M24 (3/8" – 15/16") | ||
| Square Drive | 19mm (3/4") | 12.7mm (1/2") | |
| Tightening Torque | 1,100Nm (812ft-lbs.) | 1,050Nm (775ft-lbs.) | |
| Battery Voltage | 36V | ||
| No Load Speed | High Mode | 0 – 1,500/min | |
| Medium Mode | 0 – 1,200/min | ||
| Low 2 Mode | 0 – 900/min | ||
| Low 1 Mode | 0 – 600/min | ||
| Impact Rate | High Mode | 0 – 2,900/min | 0 – 2,800/min |
| Medium Mode | 0 – 2,300/min | ||
| Low 2 Mode | 0 – 1,800/min | ||
| Low 1 Mode | 0 – 1,200/min | ||
| Overall Length | 221mm (8-45/64") | ||
| Weight*1(Battery included) | 3.7kg (8.2lbs.) | ||
| Vibration Total Values(triax vector sum)*2 | Vibration emission value ah = 15.4m/s2 Uncertainty K = 1.5m/s2 | Vibration emission value ah = 14.8m/s2 Uncertainty K = 1.5m/s2 | |
| Standard Accessories*3 | 2 Batteries (BSL36A18), Charger (UC18YSL3), Battery Cover, Carrying Case | ||
- According to EPTA-Procedure 01/2003.
- Vibration total values (triax vector sum) determined according to EN60745.
- Standard accessories vary by country or area.





