Impact Wrenches with Brushless Motor - WR25SE

Caution
Product Description
[Features]
· Smallest & Lightest in its class"*1 and "Robust and Highly Durable"design is achieved by the industry-first*2 AC Brushless Motor+ Aluminium Housing Body
· Maintenance Free
· Stable performance provided even at voltage drops
"Smallest & Lightest in its class"*1 and "Robust and Highly Durable"
design is achieved by the industry-first*2 AC Brushless Motor
+ Aluminium Housing Body

- As of November 2014. Among 22/25mm-class impact wrenches made by leading power tool manufacturers.
(surveyed by Koki Holdings.) - 2 As of November 2014. Among impact wrenches made by leading power tool manufacturers. (surveyed by Koki Holdings.)
- As of November 2014. Among 22/25mm-class impact wrenches made by leading power tool manufacturers.
Maintenance Free
The product life cycle is significantly extended by eliminating troubles with armature burnout, layer short or commutator wear in severe environments. No carbon brush replacement is required.

Stable performance provided even at voltage drops
Power supply and load conditions are continually monitored to provide stable torque even with an extension cord used.

Tightening torque decrease rate
Test condition: When using 100m extension cord (50m x 2) with 2.0mm2 nominal cross-sectional area of conductor.
(This test condition is just for explanation about the difference of the tools. Please use an appropriate extension cord.)
Compatible with engine generators
Thanks to Our original, compact & high efficiency inverter circuit.
Aluminium Housing Body
Durability remarkably improved
by the internal double-insulation construction with an aluminium die-cast body which firmly holds the rotor shaft, and a plastic stator holder.

Bumper and Tail Bumper
Bumper : Protects the hammer case.
Tail Bumper : Protects the housing.
Soft grip
Reduces slippage and fits comfortably in the hand.
New trigger
Tumbler-type forward/reverse switch
Allows quick switching between forward and reverse modes.
Hanger
Designed to be hung on a rope and a wire. (For WR25SE)

Specifications
| Model | WR22SE | WR25SE |
|---|---|---|
| Capacity : Ordinary Bolt | 14 - 24mm (9/16 - 1") | 22 - 30mm (7/8 - 1-3/16") |
| Capacity : High Tension Bolt | 16 - 22mm (5/8 - 7/8") | 22 - 24mm (7/8 - 1") |
| Tightening Torque | 620Nm (5,490in.-lbs.) | 1,000Nm (8,850in.-lbs.) |
| Square Drive | 3/4" (19mm) | 1" (25.4mm) |
| No Load Speed | 1,400/min. | 1,100/min. |
| Impact Rate | 2,000/min. | 1,500/min. |
| Overall Length | 280mm (11") | 340mm (13-3/8") |
| Weight *1 | 4.6kg (10.1lbs.) | 7.7kg (17.0lbs.) |
| Vibration Total Values (triax vector sum) *2 | Vibration emission value ah = 15.2m/s2 Uncertainty K = 1.5m/s2 | |
| Standard Accessories | Side Handle, Carrying Case | |
- According to EPTA-Procedure 01/2003.
- The tri-axial vibration values were measured according to EN60745.
Note: Manufacturer reserves the right to change specifications of parts and accessories without notice. Specifications and standard accessories may vary from country to country.