Drill screwdriver DS36DA

Caution
Product Description
[Features]
・Enhanced Application Versatility
・Fastest in class*1 Drilling Speed
・Significantly Prolonged Continuous Operation Time
・Just as Compact as 18V Tools
・Double-Molded, Large Clutch Dial
・Reactive Force Control
Enhanced Application Versatility
Able to drill a large hole in siding / ALC / plywood with a hole saw or self-feed bit, which results in greatly increased versatility.

Max. Capacity
| Steel | Wood | Siding | Wood Screws (Coach Bolt) |
|---|---|---|---|
| 16mm | 102mm | 200mm | 12mm |
Fastest in class*1 Drilling Speed
Time to Drill a Hole
When drilling (in High Mode + Drill Mode) into SPF 76mm in thickness with a Ø8mm auger bit.

- As of July 2017. Among cordless driver drills made by leading power tool manufacturers.(Surveyed by Koki Holdings.)
- Vs. the 18V DS18DBL2 cordless driver drill.
Significantly Prolonged Continuous Operation Time
Increasing the voltage of the Lithium-ion battery from 18V to 36V results in a slower temperature rise of the motor. Even when working continuously, the 36V MULTI VOLT tools are less likely to stop due to overheating than their 18V counterparts.
Motor Temp Rise under Constant Load

- Vs. the 18V DS18DBL2 cordless driver drill.
Significantly Prolonged Continuous Operation Time
Drilling into Wood (in High Mode + Drill Mode): Approx. 70 Holes
(When drilling into SPF 76mm in thickness with a Ø38mm auger bit.)*The runtime is for reference purposes. It depends on the workpiece material and operating conditions.

Just as Compact as 18V Tools
The compact design with 204mm overall length provides excellent handling.

Double-Molded, Large Clutch Dial
The dial is clearly readable, even when well used. It’s also easy to grip for better handling.

Reactive Force Control
RFC
When the tool bit is suddenly overloaded during operation, the motor stops before the drill twists so as to minimize the danger of twisting the user’s arms.
Depending on operating conditions, Reactive Force Control may not work or may not provide the specified performance. Make sure that the workpiece is placed and supported properly, and that the main unit is held firmly during operation.
Specifications
| Drill Chuck | 100mm(4") | |
|---|---|---|
| Capacity | Mild Steel | 16mm (5/8") |
| Soft Wood | 102mm (4") | |
| Wood Screw | 12x100mm (15/32"x4") | |
| Machine Screw | 6mm (1/4") | |
| Battery Voltage | 36V | |
| No Load Speed | High | 0 – 2,100/min |
| Low | 0 – 500/min. | |
| Max Torque | Hard | 138Nm (1,220in.-lbs.) |
| Soft | 64Nm (566in.-lbs.) | |
| Torque Setting | 2 – 8Nm (18 – 71in.-lbs.) | |
| Overall Length | 204mm (8") | |
| Weight*1 | 2.7kg (6.0lbs.) with BSL36A18 | |
| Vibration Total Values (triax vector sum)*2 | Drilling into Metal | Vibration emission value ah, D < 2.5m/s2 Uncertainty K = 1.5m/s2 |
| Standard Accessories*3 | 2 Batteries (BSL36A18)*4, Charger (UC18YSL3), Side Handle, Driver Bit, Battery Cover, Carrying Case | |
- Weight according to EPTA-Procedure 01/2003.
- Vibration total values (triax vector sum) determined according to EN60745.
- The included batteries and charger vary by country or area.
- Not compatible with the following existing batteries: BSL3620/3625/3626/3660, BSL18xx and BSL14xx series.