18V cordless screwdriver drill set. DS18DA

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
・Easy to Use in Tight Spaces
・Compact & Lightweight
・Built-in LED Light
・2 Speed Gear
・20 Stage Clutch
・Reactive Force Control
Easy to Use in Tight Spaces
18V Performance in a Compact Design


Compact & Lightweight
BSL1820M
2.0Ah Lithium-ion Battery with Remaining Battery Indicator

Built-in LED Light
The light stays on while the trigger is pulled.

2 Speed Gear

20 Stage Clutch

Runtime per Charge*
| Work | Ah | Runtime per Charge | |
|---|---|---|---|
| Wood Screws | ⌀4.1 x 38mm Wood screws into lauan without pilot holes | 2.0Ah | Approx. 700 Screws |
| Drill Bit | Wood Drilling ⌀9 x 30mm holes into lauan | 2.0Ah | Approx. 530 Holes |
| Metal Drilling ⌀3.5 x 1.6mm holes into steel | 2.0Ah | Approx. 620 Holes | |
- The values are shown for reference purposes and may vary according to materials and conditions.
Specifications
| Capacity | Mild Steel | 13mm |
|---|---|---|
| Soft Wood | 36mm | |
| Wood Screw (D x L) | 6 x 75mm | |
| Machine Screw | 6mm | |
| Max Torque | Hard | 50Nm |
| Soft | 18Nm | |
| Drill Chuck | 2.0 - 13mm Keyless | |
| Battery Voltage | 18V | |
| No Load Speed | High | 0 - 1,400/min |
| Low | 0 - 350/min | |
| Overall Length | 173mm | |
| Weight*1 | 1.3 - 1.9kg | |
| Standard Accessories*2 | 2 Batteries (BSL1820M), Charger (UC18YKSL), Driver Bit, Battery Cover, Carrying Case | |
- Weight according to EPTA-Procedure 01/2014. The weight differs depending on the attached battery. The heaviest weight is measured with the BSL36B18 battery (sold separately).
- Included accessories vary by country or area.