Cordless screwdriver drill 18V DS18DBL2

Caution
Product Description
[Features]
・Most powerful * torque and fastest * application speeds in its classdue to large brushless motor and optimized gear ratio
・Best in class *1 application speeds *2
・Compact at 204mm
・Double-molded, large clutch dial
・Feedback speed control
・20 Stage Clutch
・Reactive Force Control
Most powerful * torque and fastest * application speeds in its class
due to large brushless motor and optimized gear ratio

- As of December 2015. Among 14.4V/18V cordless driver drills made by leading power tool manufactures. (surveyed by Koki Holdings.)
Application
(Drilling)Siding Steel Wood 


DS18DBL2 170mm 13mm 76mm
Most powerful *1 torque in its class
Max torque hard: 136Nm *2 (DS18DBL2) / 110Nm *3 (DS14DBL2)

- As of December 2015. Among 18V cordless driver drills made by leading power tool manufactures.
(surveyed by Koki Holdings.) - With the BSL1860/BSL1850 battery.
- As of December 2015. Among 18V cordless driver drills made by leading power tool manufactures.
Best in class *1 application speeds *2

- As of December 2015. Among 14.4V/18V cordless driver drills made by leading power tool manufactures. (surveyed by Koki Holdings.)
(surveyed by Koki Holdings.) - The values are for reference purposes. They vary according to the work material and conditions.
- As of December 2015. Among 14.4V/18V cordless driver drills made by leading power tool manufactures. (surveyed by Koki Holdings.)
Runtime per charge (approx.) *1
| DS18DBL2 | 6.0Ah(BSL1860) | Approx.380 screws |
|---|---|---|
| 5.0Ah(BSL1850) | Approx.320 screws |
- The values are for reference purposes. They vary according to the work material and conditions.
- ø 8 x 75mm wood screws into American pine (with 6.5mm pilot holes)
Double-molded, large clutch dial
The clutch dial is clearly readable even when it's worn out. It's also easy to grip for better handling.

Compact at 204mm
More compact than the previous models
(DS14DBL / DS18DBL).
Feedback speed control
reduces torque (rpm) fluctuation in a low speed range and ensures stable operation.
This makes follow-up tightening and drill positioning easier. (Continuous work within a low speed range may cause the temperature of the unit to rise, activating a temperature protection circuit and automatically stopping operation.)
Reactive Force Control (RFC)
When the tool bit is suddenly overburdened during operation, a tool's built-in control stops the motor to lessen the twisting of the operator's arms.
Depending on operating conditions, Reactive Force Control may not work or may not provide the specified performance. Make sure that the workpiece is placed and supported properly, and that the main unit is held firmly during operation.
Longer side handle
for more stable operation.

Specifications
| Drill Chuck | 1.5 - 13mm (1/16 - 1/2") Keyless | |
|---|---|---|
| Capacity | Mild Steel | 13mm (1/2") |
| Soft Wood | 76mm (3") | |
| Wood Screw | 10 x 90mm (#24 x 3-1/2") | |
| Machine Screw | 6mm (1/4") | |
| Battery | Voltage | 18V |
| Power Output *1 | 108Wh for BSL1860 (6.0Ah) 90Wh for BSL1850 (5.0Ah) 54Wh for BSL1830 (3.0Ah) 45Wh for BSL1825 (2.5Ah) | |
| No Load Speed | High | 0 - 2,100/min |
| Low | 0 - 500/min | |
| Max Torque Hard | 136Nm (1,205in.-lbs.) *3 | |
| Max Torque Soft | 62Nm (549in.-lbs.) *3 | |
| Torque Setting | 2 - 8Nm (18 - 71in.-lbs.) | |
| Overall Length | 204mm (8-1/32") | |
| Weight *4 | 2.5kg (5.5lbs.) with BSL1860/BSL1850/BSL1830 2.3kg (5.1lbs.) with BSL1825 | |
| Vibration Total Values (triax vector sum) *5 | Drilling into Metal | Vibration Emission Value ah, D < 2.5m/s2 Uncertainty K = 1.5m/s2 |
| Standard Accessories | 2 Batteries (BSL1860, BSL1850, BSL1830 or BSL1825), Charger (UC18YFSL or UC18YSL3), Side Handle, Driver Bit, Battery Cover, Carrying Case | |
- The figures of battery power output are nominal values.
- With the BSL1860/BSL1850 battery.
- According to EPTA-Procedure 01/2003.
- The tri-axial vibration values were measured according to EN60745-2-1.