Drill bit 26mm DH26PMC 830w

Caution
Product Description
[Features]
・Outstanding Performance with High Impact Energy
・Compact and Lightweight
・Quick Release Chuck System
・20 Stage Clutch
・Reactive Force Control
Outstanding Performance with High Impact Energy
With 2.9 joules* of impact energy, the DH26PMC ensures fast drilling progress and high chisel power.
- Impact energy according to EPTA-Procedure 05 (Ver.2.0).

Compact and Lightweight
The short overall length and light weight make the rotary hammer easy to use and control.

Quick Release Chuck System
The quick release chuck system allows changing chucks and bits quickly, so the user can get back to work right away.
A quick change between the SDS-plus chuck and the drill chuck* allows efficient use of the rotary hammer for a wide range of applications including drilling into concrete, wood, metal, and more.

- Use the Rotation Only mode when the drill chuck is attached.
Specifications
| Capacity | Concrete | 3.4 - 26mm |
|---|---|---|
| Steel | 13mm | |
| Wood | 32mm | |
| Core Bit | 50mm | |
| Power Input | 830W | |
| Bit Shank | SDS-plus | |
| Impact Energy*1 | 2.9J | |
| No Load Speed | 0 - 1,100/min | |
| Full Load Impact Rate | 0 - 4,300/min | |
| Overall Length | 382mm with SDS-plus Chuck | |
| Weight*2 | 3.0kg with SDS-plus Chuck | |
| Vibration Total Values (triax vector sum) *3 | Hammer Drilling into Concrete | Vibration emission value ah, HD = 14.1m/s2 Uncertainty K = 1.5m/s2 |
| Equivalent Chiselling Value | Vibration emission value ah, CHeq = 10.9m/s2 Uncertainty K = 1.5m/s2 | |
| Standard Accessories*4 | Side Handle, Depth Gauge, Drill Chuck Holder, Carrying Case | |
- Impact energy according to EPTA-Procedure 05 (Ver.2.0).
- Weight according to EPTA-Procedure 01/2014.
- The vibration total values were determined according to EN60745.
- Standard accessories vary by country or area.