18V Cordless Rotary Hammers-DH1826DA

Caution
Product Description
[Features]
· Easy and Comfortable to Use with a Compact, Lightweight, and Low-Vibration Design
· Compact and Lightweight (with Dust Extractor System)
· Low Vibration
· Easy to Attach Dust Extractor System
Easy and Comfortable to Use with a Compact, Lightweight, and Low-Vibration Design
Corded Performance*1 with High Impact Energy 3.2J*2
- Equivalent to or higher than the DH28PEC rotary hammer.
- Impact energy according to EPTA-Procedure 05 (Ver.2.0).
Quick Release Chuck System (DH1826DC)
Use the Rotation Only mode when the keyless drill chuck is attached.

Compact and Lightweight (with Dust Extractor System)
This new series of cordless rotary hammers is designed to be more lightweight and more compact than its predecessors without compromising drilling and dust extraction performance.
Low Vibration
Each model features Low Vibration Handle (LVH) technology that reduces vibration during operation and provides operator comfort.

Easy to Attach Dust Extractor System
A dust extractor system can be attached and detached with the bit attached to the hammer.

2 Speed Modes
There are two speed modes, low and normal, which are easily switched by pressing a button (Changeover Switch). The low speed mode reduces the rotation speed and impact rate, making it easier to drill into brittle materials.
| Mode | LOW | NORMAL |
|---|---|---|
| Display Lamp | ![]() | ![]() |
| RPM | 0 - 700/min | 0 - 950/min |
| BPM | 0 - 3,170/min | 0 - 4,300/min |
Bright LED Light
A high-brightness LED Illuminates the spot you are working on and turns off 10 seconds after releasing the trigger switch.
Note: The light does not illuminate with the dust extractor system attached to the tool.
Auto Stop Functionfor Consistently Drilling Holes
Once the initial drilling time is recorded on the tool, the motor is designed to automatically stop when the recorded time has passed, enabling a stable and efficient continuous operation.


