10.8-12V Peak Cordless Rotary Hammer-DH12DD

Brand :
HITACHIKOKI

Caution

    Product Description

    [Features]
    · Compact, Lightweight, and Well-balanced
    · Class-Leading*1 Drilling Speed
    · Low Vibration
    · Bright LED Light

    Compact, Lightweight, and Well-balanced

    • Users feel less fatigue due to the compact, lightweight and well-balanced design with most of the weight positioned close to the hand.

      • With BSL1240M Battery (inc. Side Handle)

      Weight is 1.9 kg.

    Class-Leading*1 Drilling Speed

    The DH12DD is suited for drilling small holes into concrete, completing the job faster than corded counterparts.

    • As of October 2020. Among cordless rotary hammers in the same class (10.8 - 12V Peak DH 12DD [2-mode] : 13 - 18mm) made by leading power tool manufacturers. (Survey by Koki Holdings)

    Low VibrationLow Vibration Handle (LVH)

    • The low vibration handle provides rubber handle dampers to absorb vibrations and shocks during operation.


      Image of rubber handle dampers

      Image of DH18DPA

    Bright LED Light

    • Illuminates the spot you are working on.


      Image of LED Light

    2-step Rotation Speed for Different Applications

    • Makes it easy to drill a fragile material by pressing the changeover switch to reduce the rotation speed and impact rate.


      Image of Changeover Switch, Display Lamp

    Built-in Auto Stop Functionfor Consistently Drilling Holes

    • Once the initial drilling time is recorded on the tool, the motor is designed to automatically stop when the recorded time has passed, enabling a stable and efficient continuous operation.


      Image of the case
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat