Demolition Hammer-H41SST

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· 1,010W high power input
· Low vibration handle (LVH) for less user fatigue
· Soft-grip side handle
Specifications
| Power Input | 1,010W |
|---|---|
| Full Load Impact Rate | 2,900/min. |
| Bit Shank | 17mm (21/32") Hexagon |
| Overall Length | 458mm (18-1/32") |
| Weight | 5.7kg (12.6lbs.) with side handle, without cord 6.0kg (13.2lbs.) with cord & side handle |
| Standard Accessories | Bull Point, Flat Chisel, Side Handle, Wrench, Grease, Carrying Case |