MULTI VOLT(36V) Cordless Rotary Hammer-DH36DMA

Brand :
HITACHIKOKI

Caution

    Product Description

    [Features]
    · Electric(AC)Performance without the Cord
    · Robust Looks
    · Safety
    · Ease of Use

    Electric(AC)Performance without the Cord

    The MULTI VOLT DH36DMA cordless rotary hammer is our first SDS-max cordless rotary hammer that uses the high-power BSL36B18
    MULTI VOLT battery and a brushless motor. It delivers a drilling speed and demolition performance comparable to its corded counterpart.

    • Drilling Speed*

      Speed of the DH40MC rotary hammer indexed at 100.

      When drilling a Ø25mm hole into concrete with compressive strength of 2,352N/cm2 (240kgf/cm2).


    • Demolition Performance*

      When demolishing concrete with a compressive strength of 2,352N/cm2 (240kgf/cm2).


    • Runtime per Charge*(with BSL36B18 battery)

      Approx. 25 Holes (Drilled in Ø25x60L Concrete)
      Approx. 11 Min. (Equivalent to 26kg Concrete Breaking)


    • Values shown are for reference purposes and may vary according to the workpiece materials and other operating conditions.

    Robust Looks

    • With part of its aluminum die-cast cylinder case and crank case
      exposed, the DH36DMA looks robust and sophisticated.


    Ease of Use

    • One-push Bit Mounting

      Only one action instead of the conventional two is required to mount a bit. All that needs to be done is to insert the bit into the tool holder while turning it.


    • Large Change Lever

      Large change lever is located on top of the tool body for easy visibility and smooth mode changing.

       Hammering (for demolition)
       Neutral (for multiple bit-angle settings)
       Rotation + Hammering (for drilling)


    Multiple Bit-angle Settings

    The chisel can be rotated at 12 different angles with the change lever positioned at 'neutral'.

    • Low Vibration Handle

      The HiKOKI low vibration handle, which consists of the upper unit with rubber dampers and the lower unit with a hinge, reduces vibration and user fatigue, offering high productivity.


    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat