Rotary drill, 36V, DH36DPA

Brand :
HITACHIKOKI

Caution

    Product Description

    [Features]
    · Three modes: rotary hammer, drill only or hammer only with selectable chisel position for optimum versatility
    · Ergonomic soft grip handle for optimum control and for longer comfortable working
    · Integrated LED light for a clear view of the work surface
    · Reactive Force Control (RFC) stops the motor when the tool bit is suddenly overburdened to reduce twisting of the main unit and prevent potential injury
    · Constant speed control delivers extra power allowing the motor to maintain speed under load
    · Brushless motor for high power, less wear and a long service life

    36 V Brushless 3-mode 3.0 J SDS-Plus rotary hammer for concrete drilling up to 28 mm

    • Three modes: rotary hammer, drill only or hammer only with selectable chisel position for optimum versatility
    • Ergonomic soft grip handle for optimum control and for longer comfortable working
    • Integrated LED light for a clear view of the work surface
    • Reactive Force Control (RFC) stops the motor when the tool bit is suddenly overburdened to reduce twisting of the main unit and prevent potential injury
    • Constant speed control delivers extra power allowing the motor to maintain speed under load
    • Brushless motor for high power, less wear and a long service life
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat