26mm Rotary Hammers DH26PC2

Caution
Product Description
[Features]
· Highest Drilling Speed in its Class*
· Compact Body
· Labyrinth Ventilation Windows for reducing the ingress of dust and debris into the tool
· Large Change Lever
Highest Drilling Speed in its Class*
- As of July 2019. Among 26mm rotary hammers made by leading power tool manufacturers. (Survey by Koki Holdings)
Compact Body
The shortened overall length results in better handling.
- Vs. the existing model DH26PC/PB.

New Construction for Motor ProtectionLabyrinth Ventilation Windows for reducing the ingress of dust and debris into the tool
Double ventilation windows (inlets) in labyrinth construction does less harm to the motor by reducing the ingress of dust and debris into the tool.


Located on the side of the tool body for easy operationLarge Change Lever


Rotation only
For drilling in steel and wood etc.
(with optional drill chuck and chuck adapter)
Rotation & Hammering
For drilling into concrete etc.
Hammering only (DH26PC2 only)
For chiselling of concrete and groove digging etc.
Angle Adjustment Function (DH26PC2 only)
When using a cold chisel or cutter, the angle of the tool tip can be adjusted by setting the change lever as shown on the left.
Soft and easy to gripElastomer-covered Side Handle
Easy to insert a bitOne-push Bit Mounting

Specifications
| Model | DH26PC2 | DH26PB2 | |
|---|---|---|---|
| Capacity | Concrete | 26mm | |
| Steel | 13mm | ||
| Wood | 32mm | ||
| Core Bit | 50mm | ||
| Power Input | 830W | ||
| Bit Shank | SDS-plus | ||
| No Load Speed | 0 - 1,100/min | ||
| Full Load Impact Rate | 0 - 4,300/min | ||
| Overall Length | 349mm | ||
| Weight*1 | 2.8kg | ||
| Vibration Total Values (triax vector sum) *2 | Hammer drilling into concrete | Vibration emission value ah, HD = 14.3m/s2 Uncertainty K = 1.5m/s2 | |
| Equivalent chiselling value | Vibration emission value ah, CHeq = 11.3m/s2 Uncertainty K = 1.5m/s2 | - | |
| Standard Accessories*3 | Side Handle, Depth Gauge, Carrying Case | ||
- Weight according to EPTA-Procedure 01/2003 (incl. the side handle but excl. a cord).
- The vibration total values were determined according to EN60745.
- Standard accessories vary by country or area.