3M™ Reusable Ear Plug 1270, Corded
Brand :
3M
Caution
Product Description
[Features]
・Triple flanged design keeps plugs securely in place duringuse
・Soft elastomer offers superior comfort
・Finger grip stem to improve ease of insertion. No rollingrequired before insertion.
Product description 3M™ 1270/1271
Reusable Ear Plug is a multi-flanged corded ear plug that provides a convenient and reusable solution.
Features
• Triple flanged design keeps plugs securely in place during use
• Soft elastomer offers superior comfort
• Finger grip stem to improve ease of insertion. No rolling required before insertion.
• The bright orange colour permits high visibility and makes safety checks easier
• Available as individually wrapped pairs of corded ear plugs or corded pairs in a carry case.
• Compatible with E-A-Rfit™ Dual Ear Validation System
• Corded only Applications The 3M™ 1270/1271
Reusable earplugs are ideally suited in a wide range of industrial workplace and leisure environments.
Examples of typical applications include:
• Automotive • Chemical & pharmaceutical manufacture • Construction • Printing • Woodworking
Standards
These hearing protectors have been produced to comply with the requirements of the Australian /New Zealand Standard AS/NZS 1270:2002.
Reusable Ear Plug is a multi-flanged corded ear plug that provides a convenient and reusable solution.
Features
• Triple flanged design keeps plugs securely in place during use
• Soft elastomer offers superior comfort
• Finger grip stem to improve ease of insertion. No rolling required before insertion.
• The bright orange colour permits high visibility and makes safety checks easier
• Available as individually wrapped pairs of corded ear plugs or corded pairs in a carry case.
• Compatible with E-A-Rfit™ Dual Ear Validation System
• Corded only Applications The 3M™ 1270/1271
Reusable earplugs are ideally suited in a wide range of industrial workplace and leisure environments.
Examples of typical applications include:
• Automotive • Chemical & pharmaceutical manufacture • Construction • Printing • Woodworking
Standards
These hearing protectors have been produced to comply with the requirements of the Australian /New Zealand Standard AS/NZS 1270:2002.