3M™ 1100 Earplugs 06312 corded

Brand :
3M

Caution

    Product Description

    [Features]
    ・Soft disposable earplugs produced in polyurethane for extra comfort
    ・Tapered shape adjusts to most ear canals
    ・Produced in hypoallergenic material

    3M™ 1100/1110 Earplugs


    From 3M, these high quality disposable earplugs are a fast and effective solution to hearing protection in the workplace. They provide a low pressure seal and are palced inside the ear canal creating a comfortable and secure fit. The bright neon colour allows the user to locate them when working or notice when someone is using earplugs, and may have advantages in food preparation areas where quality control is essential.

    Economic and easy to use, these disposable earplugs are offer excellent noise reduction even in heavy-duty noise environments.

    Features & Benefits:


    • Soft disposable earplugs produced in polyurethane for extra comfort
    • Tapered shape adjusts to most ear canals
    • Produced in hypoallergenic material
    • Brightly coloured for high visibility and spot safety checks

    Applications:


    Earplugs are essential PPE wherever consistent loud noise is an issue in the workplace. Many work environments can lead to long term noise-induced hearing damage and even hearing loss, and appropriate ear protection is the safest way to guard against this. As such, health and safety requirements often advise earplugs or ear defenders for the following applications;
    • Automotive
    • Aircraft
    • Woodworking
    • Printing
    • Construction
    • Textile
    • Manufacturing
    Do earplugs come in different sizes?

    There is no standard size for earplugs and most are one size fits all. However, some manufacturers have small, medium and large.

    Can these earplugs be washed and/or reused?

    These soft foam earplugs are not able to be washed and reused and should be discarded after use. Over long periods of use, it may be advisable to change the earplugs for clean ones more than once.

    Standards

    Tested to EN352-2:2002 and CE marked

    3M Ear Plugs, Orange, 37dB Noise Level Protection - 1100 Series - 1110


    Shield your ears from loud noises in your workplace using these earplugs from 3M. They come in a bright orange colour, which makes them highly visible and easy to spot during safety checks. As they're made of soft polyurethane foam that conforms to the shape of your ear, they're comfortable to wear over an extended period. An SNR of 37dB ensures your hearing is protected from being damaged by consistently high noise levels.

    Comfort and Ease

    • Hypoallergenic material for safe use
    • Tapered shape for a comfortable fit
    • Corded, so can be taken out without getting lost

    Applications

    • Automotive repairs
    • Carpentry workshops
    • Printing industry
    The 1100 are made from a slow expanding polyurethane foam, which helps with providing low pressure inside the ear canal, therefore, creating comfort and wearability. The orange neon colour allows the user to locate them when working or when someone is using earplugs. The carrying cord allows you to carry the earplugs around your neck if you need to remove them for a break etc. They just connect to the stem of the earplug.

    Can these earplugs be shared?

    No, to maintain hygiene, these earplugs are designed to be worn by one person only and should be changed after a single use.

    Protecting against noise


    The 1100 earplugs have a smooth, dirt repellent finish for greater hygiene, longer life and a comfortable fit. They provide excellent noise protection value of 29 dB. Suitable for all frequencies, but a particular focus on low-level frequencies.

    Features and Benefits

    Brightly coloured earplugs are preferred by most workers and easy to spot in compliance checks
    High attenuation earplugs are ideal for many different noisy applications
    The tapered design fits comfortably into ear canals
    Smooth textured earplugs for in-ear comfort
    Advanced foam formulation for all-day wearability

    Applications


    Earplugs are essential PPE wherever consistent loud noise is an issue in the workplace. Many work environments can lead to long term noise-induced hearing damage and even hearing loss, and appropriate ear protection is the safest way to guard against this. As such, health and safety requirements often advise earplugs or ear defenders for the following applications;

    • Automotive
    • Metal
    • Aircraft
    • Woodworking
    • Printing
    • Construction
    • Textile
    • Manufacturing

    Do earplugs come in different sizes?


    There is no standard size for earplugs and most are one size fits all. However, some manufacturers have small, medium and large.

    Can these earplugs be washed and/or reused?


    Soft foam earplugs must be discarded once they are dirty. Disposable foam earplugs may not be washed or cleaned. Depending on the working environment and the employee's ear hygiene, these foam earplugs may need to be replaced at the end of the day or possibly a couple of times a day.
    This product is SIRIM certified

    Standards

    EN352-2
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat