3M™ PELTOR,Optime105,Earmuffs,H10B
Caution
Product Description
[Features]
・Noise Reduction Rating (NRR) between 27–30 dB (depending on the attachment type)
・Double-shell technology boosts noise-blocking ability
・Made with soft, foam-filled cushions
・Designed for durabilityand comfort
| Hearing Protection Style | Behind-the-Head |
| Product Color | Red, Black |
| Electrically Insulated | No |
Noise Reduction Rating (NRR) between 27–30 dB (depending on the attachment type)
Double-shell technology boosts noise-blocking ability
Made with soft, foam-filled cushions
Designed for durability
and comfort
The 3M™ PELTOR™ Optime™ Earmuffs feature a range of models for increasing hearing protection needs. The stainless-steel headband is designed to help keep Over-the-Head earmuffs in place. This product is designed to help prevent bending and warping.
Custom options
These earmuffs come in Over-the-Head, Hard Hat Attached and Behind-the-Head models - as well as different bright colors - so supervisors and jobsite managers can verify compliance. To meet the requirements of diverse industrial jobs, these earmuffs feature a variety of NRR options.
Compatible with 3M™ E-A-Rfit™ Dual-Ear Validation System
E-A-Rfit™ provides an accurate quantitative assessment of how much noise reduction a hearing protector provides to an individual worker.