3M™ 9502V+ Foldable Dust Mask with Valve, Headband
Caution
Product Description
[Features]
·Suitable for spraying paint and pesticides.
·The type of filter (FILTER) of the mask can be changed to suit various types of work.
·Designed specifically to fit Asian facial features.
Highlights
- AS/NZS 1716 P2 approved for environments containing certain non-oil-based particles
- 3M Proprietary Electret Filter Media. Helps make breathing easier
- Adjustable Noseclip that helps provide a custom fit and secure seal
- FOLDS FLAT: Lightweight, vertical flat-fold design provides convenient storage and portability
The 3M™ 9502V+ Particulate Respirator, P2/KN95 is a vertical flat-fold valved disposable respirator designed to help provide comfortable, reliable worker protection against non-oil based particles.
9502V+ Particulate Respirator, P2/KN95 is a valved disposable particulate respirator that is designed to help provide reliable respiratory protection of at least 95 percent filtration efficiency against certain non-oil based particles.The lightweight, vertical flat-fold designed respirator helps provide quality, reliable, and convenient worker respiratory protection.
3M uses a variety of innovative technologies and features to help you meet your respiratory protection and comfort needs.
3M`s proprietary filter media, 3M™ Advanced Electrostatic Media, filters dust and other particles, while allowing for easy breathing.
The soft inner material and welded knitted headbands provide added comfort while the adjustable nose clip help provide a custom seal. These features are designed to enhance user comfort.
Suggested applications: Grinding, Sanding, Sweeping, Bagging and other dusty or arid operations.
Can also be used to help reduce inhalation of certain airborne biological particles like mold,
Bacillus anthracis, Mycobacterium tuberculosis, etc.
Example applications include emergency or pandemic preparedness planning, stockpiling, etc.
WARNING: These respirators help reduce exposures to certain airborne contaminants. Before use, the wearer must read and understand the User Instructions provided as a part of the product packaging.