3M™ 1744 Particle Filter Sheet P2
Caution
Product Description
[Features]
·Suitable for spraying paint and pesticides.
·The type of filter (FILTER) of the mask can be changed to suit various types of work.
·Designed specifically to fit Asian facial features.
Highlights
- Compact Design: Low-profile, single-cartridge format
- Versatile Protection: Can be used with a variety of particulate protection
- Snap-on Cartridges: Attach and detach filter holder in just one step
- Regulatory standards: AS/NZS 1716, KMOEL, GB, JMHWL
- Used with 3M™ Single Half facepiece Reusable Respirator 1200 series, 3000 series and HF-50 series
3M™ Particulate Filters provide protection against mechanically and thermally generated solid and nonvolatile liquid particles.
The filters fit onto the respirator using the 3M™ Filter Holder 1700, 3700 and 5700.
These filters offer lightweight and well-balanced respiratory protection for a wide range of hazardous environments
The 3M™ Particulate Filters is a versatile solution engineered to help protect workers in a wide range of industries.
Its lightweight and compact design can be used for particulate protection.
These filters are compatible with 3M™ Single Half Facepiece Respirators1200 series 3000 series and HF-50 series.