3M™ Particulate Filter 1744C, P2, with Nuisance Level Organic Vapor Relief
Caution
Product Description
[Features]
·Compact Design: Low-profile, single-cartridge format
·Versatile Protection: Can be used with a variety of particulate protection
·Snap-on Cartridges: Attach and detach filter holder in just one step
Highlights
- Compact Design: Low-profile, single-cartridge format
- Versatile Protection: Can be used with a variety of particulate protection
- Snap-on Cartridges: Attach and detach filter holder in just one step
- Regulatory standards: AS/NZS 1716, KMOEL, GB, JMHWL
- Used with 3M™ Single Half facepiece Reusable Respirator 1200 series, 3000 series and HF-50 series
3M™ Particulate Filters provide protection against mechanically and thermally generated solid and nonvolatile liquid particles.
The filters fit onto the respirator using the 3M™ Filter Holder 1700, 3700 and 5700.
These filters offer lightweight and well-balanced respiratory protection for a wide range of hazardous environments
The 3M™ Particulate Filters is a versatile solution engineered to help protect workers in a wide range of industries.
Its lightweight and compact design can be used for particulate protection.
These filters are compatible with 3M™ Single Half Facepiece Respirators1200 series 3000 series and HF-50 series.