3M™ Rugged Comfort Quick Latch Half Facepiece Reusable Respirator 6501QL (Small)
Caution
Product Description
[Features]
·Quick latch drop-down mechanism
·Built comfortable, yet durable
·A versatile choice
·Be proactive
Quick Latch Drop-Down Mechanism
Easy on and off as you move in and out of contaminated areas.
No need to remove your hard hat or faceshield when lowering. Raising your respirator.

Highlights
- Quick latch drop-down mechanism allows for easy on and off for moving in and out of contaminated areas without needing to remove a hard hat or faceshield
- Reusable respirator designed for tough and dirty work environments
- When used with the correct 3M bayonet-style filters and/or cartridges it can protect against gases, vapors and/or particulate hazards
- Resilient silicone faceseal helps provide comfort, durability, and stability with a soft but firm seal
- 3M™ Cool Flow™ Valve allows for easy breathing and helps reduce warm and moist exhaled breath from inside the respirator
- Low-profile, half-facepiece design offers a wide field of view
- Adjustable head cradle and straps offer a personalized fit
- Exhalation valve cover helps direct exhaled breath and moisture downward
- Compatible with 3M™ 2000, 5000, 7000 and 6000 Series filters and cartridges to suit individual needs
- Can be used with 3M™Powered Air Systems for convenience and flexibility including TR-600 and TR-800
- Available in three sizes: small, medium and large
3M™ Rugged Comfort Quick Latch Half Facepiece Reusable Respirator 6500QL Series features the convenient quick latch drop-down mechanism for putting the facepiece on and taking it off while moving in and out of contaminated areas. Designed for comfort, durability and stability with a firm, lightly textured silicone faceseal. 3M™ 6500QL Series is NIOSH-approved with a wide variety of 3M bayonet-style filters and cartridges.
Built comfortable, yet durable
With a lightweight silicone facepiece, this reusable respirator is specifically designed to provide your employees with extended comfort. The adjustable head cradle and straps work together to offer an optimal fit, and the facepiece features our proprietary one-hand-touch Quick Latch mechanism that allows for easy drop-down after moving out of contaminated areas.
A versatile choice
The 3M™ 6500QL Series is compatible with a wide variety of NIOSH-approved 3M respirator cartridges and filters to help protect your workforce from certain particulates, gases and vapors. When used with 3M™ respirator filters and cartridges, this respirator may help provide respiratory protection at concentrations up to ten times the OSHA Permissible Exposure Limit (PEL). This half face respirator is also compatible with the 3M™ TR-600 and TR-800 powered air purifying systems (not approved with Dual Airline supplied air systems).
Be proactive
The 3M Respirator Selection Guide (3M.com/respiratorselector) may be used to help you select the proper respirators, cartridges, and filters for your work environment. Change your employee's 3M particulate filters anytime they are dirty, damaged, or difficult to breathe through. For gas/vapor cartridges, use the 3M Service Life software (3M.com/sls) to develop a cartridge change schedule.