3M-1161427 SAFETY BELT
Caution
Product Description
- Parachute torso adjusters
- Polyester web
- Available in a variety of configurations
- Back and Shoulder D-rings, Tongue-Buckle Leg Connection, Pass-Through Chest Connection
- Auto-resetting lanyard keepers for fast and easy parking of snap hooks and carabiners
- Impact indicators make it easy to inspect the harness for prior damaging impact loads
- Protected labels for long-term identification and inspection
- Back D-Ring, Back Padding, Quick-Connect Leg Connection, Quick-Connect Chest Connection
Highlights
- Parachute torso adjusters
- Polyester web
- Available in a variety of configurations
- Back and Shoulder D-rings, Tongue-Buckle Leg Connection, Pass-Through Chest Connection
- Auto-resetting lanyard keepers for fast and easy parking of snap hooks and carabiners
- Impact indicators make it easy to inspect the harness for prior damaging impact loads
- Protected labels for long-term identification and inspection
- Back D-Ring, Back Padding, Quick-Connect Leg Connection, Quick-Connect Chest Connection
Typical Properties
Body Belt | No |
Brands | Protecta® |
Buckle Type | Quick Connect, Parachute |
Case Quantity | 1 |
Chest Buckle Material | Zinc Plated Steel |
Chest Buckle Type | Quick Connect |
Chest Connection Type | Quick Connect |
D-ring Material | Zinc Plated Steel |
D-ring Placement | Back |
Features | Breathable, Padded, Back D-Ring, |
Harness Size | Medium/Large |
Leg Buckle Material | Zinc Plated Steel |
Leg Buckle Type | Quick Connect |
Leg Connection Type | Quick Connect |
Padding Location Type | Back |
Product Colour | Black |
Product Type | Comfort Vest Safety Harness |
Recommended Application | Assembly, Painting, Sanding, Remediation, |
Recommended Industry | Construction, Oil & Gas, |
Specifications Met | CSA Z259.10-2012 |
Subpelvic Strap | Yes |
Tensile Strength (Imperial) | 16 kN/CSA |
Torso Buckle Material | Zinc Plated Steel |
Torso Buckle Type | Parachute |
Webbing Material | Polyester |
Weight (Imperial) | 3.43 lb |
Weight Capacity (Imperial) | 420 lb |
Weight Capacity (Metric) | 190 kg |