BOSCH EXACT ION Gun type (Only Body)

Caution
- Product picture is for reference!!
- Free 1 year warranty
- Battery and charger are excluded
- Battery: GBA18V-2AH-M-B
- Charger: GAL18-40-4.0A
Product Description
BOSCH EXACT ION series features advanced cordless shut-off screwdrivers designed for industrial applications. These tools leverage Bosch's Premium lithium-ion technology to deliver exceptional power, accuracy, and energy efficiency. The EXACT ION series is ideal for assembly processes, offering a range of models, including pistol and angle head designs, to optimize productivity and reduce operational costs. With features like high repeatability and ergonomic design, these screwdrivers ensure precise performance and ease of use in demanding work environments.
Bosch EXACT ION
Key Features
- Cordless Operation: Enhances mobility by removing cables and pneumatic hoses.
- Battery Technology: Utilizes Bosch's advanced lithium-ion battery technology for long-lasting performance.
- Ergonomic Design: Reduces operator fatigue with user-friendly design.
Applications
Suitable for automotive assembly, electronics, and other precision manufacturing processes.
Comparison Table of Bosch EXACT ION Models
| Model | Torque (Soft) | Speed (RPM) Range | Direction of Rotation | Weight | Voltage |
|---|---|---|---|---|---|
| EXACT ION 2-700 | 0.5 – 2 Nm | 70 - 700 rpm | R/L | 1.25 kg | 18 V |
| EXACT ION 6-1500 | 1.5 – 6 Nm | 150 - 1500 rpm | R/L | 1.3 kg | 18 V |
| EXACT ION 8-1100 | 2 – 8 Nm | 110 - 1,100 | R/L | 1.3 kg | 18 V |
| EXACT ION 12-700 | 2 – 12 Nm | 70 - 700 | R/L | 1.3 kg | 18 V |
Additional Information
The EXACT ION features a brushless motor, which provides longer motor life, more runtime, and more power. The tool supports both forward and reverse rotation, making it versatile for various applications. The series is known for its cordless convenience, powered by Bosch's advanced lithium-ion technology.
*Battery:GBA18V-2AH-M-B
**Charger: GAL18-40-4.0A