MULTI VOLT(36V) Cordless Impact Driver Drill DV36DC

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Drills ⌀36mm Holes Easily
- Continuously Drives Thick and Long Screws Fast
- Compact Head
- Side Handle
- Reactive Force Control with a Gyro Sensor
Specifications
| Battery Voltage | 36V | |
|---|---|---|
| Drill Chuck | 1.5 - 13mm Keyless | |
| Capacity | Brick | 22mm |
| Mild Steel | 20mm | |
| Soft Wood | 118mm | |
| Wood Screw (D x L) | 16 x 100mm | |
| Machine Screw | 6mm | |
| Max Torque*1 | Hard | 155Nm |
| Soft | 100Nm | |
| No Load Speed | High | 0 - 2,200/min |
| Low | 0 - 550/min | |
| Impact Rate | 0 - 33,000/min | |
| Overall Head Length | 190mm | |
| Weight*2 | 2.8kg (with BSL36A18) 3.1kg (with BSL36B18)*3 | |
| Standard Accessories*4 | 2 Batteries (BSL36A18), Charger (UC18YSL3), Driver Bit, Side Hanldle, Hook, Battery Cover, Carrying Case | |
- With the BSL36A18 battery.
- Weight according to EPTA-Procedure 01/2014.
- Sold separately.
- Standard accessories vary by country or area.