MULTI VOLT 36V Cordless Impact Driver Drill DV36DA

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Enhanced Application Versatility
- Fastest in class*1 Drilling Speed
- Significantly Prolonged Continuous Operation Time
- Significantly Prolonged Continuous Operation Time
- Just as Compact as 18V Tools
- Double-Molded, Large Clutch Dial
- Reactive Force Control
Specifications
| Model | G1810DA
| G1812DA
| G1813DA | ||
|---|---|---|---|---|---|
| Capacity | Wheel Dia. | 100mm | 115mm | 125mm | |
| Hole Dia. | 16mm | 22.23mm | |||
| Thickness | 6mm | ||||
| Spindle Thread | M10 x 1.5 | M14 x 2 | |||
| Battery Voltage | 18V | ||||
| No Load Speed | 8,000/min | ||||
| Overall Length | 358mm | ||||
| Weight*1 | with BSL1850MA | 2.4kg | 2.7kg | 2.6kg (APAC) 2.7kg (Europe) | |
| with BSL36B18*2 | 2.8kg | 3.1kg | 2.9kg (APAC) 3.1kg (Europe) | ||
| Standard Accessories*3 | 2 Batteries (BSL1850MA), Charger (UC18YSL3), Side Handle, Wheel Guard, Depressed Center Wheel*4, Wrench, 2 Battery Covers, Carrying Case | ||||
- Weight according to EPTA-Procedure 01/2014.
- Sold separately.
- Standard accessories vary by country or area.
- Included only in APAC.