12V Cordless Impact Driver Drill DV12DA

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Lightweight. Compact.
- High-Capacity.
- Clear Battery Status Indication
- Class-leading*3 Charging Speed
Specifications
| Drill Chuck | 0.8 - 10mm | |
|---|---|---|
| Capacity | Brick | 8mm |
| Steel | 10mm | |
| Wood | 29mm | |
| Wood Screw | 5.8mm | |
| Machine Screw | 6mm | |
| Tightening Torque | Hard | 38Nm |
| Soft | 15Nm | |
| Torque Setting | 0.6 - 4.0Nm | |
| Battery Voltage | 10.8 - 12V Peak | |
| No Load Speed | High | 0 - 1,400/min |
| Low | 0 - 350/min | |
| Impact Rate | High | 0 - 21,000/min |
| Low | 0 - 5,250/min | |
| Overall Length | 181mm | |
| Weight*1 | 1.2kg(with BSL1225M / BSL1215) 1.3kg(with BSL1240M) | |
| Standard Accessories*2 | 2 Batteries (BSL1225M), Charger (UC12SL), Battery Cover, Carrying Case | |
- According to EPTA-Procedure 01/2014.
- Standard accessories vary by country or area.