10.8 - 12V Cordless Impact Driver WH12DA

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Lightweight. Compact.
- High-Capacity.
- Clear Battery Status Indication
- Class-leading*3 Charging Speed
Specifications
| Drive | 6.35mm | |
|---|---|---|
| Capacity | Small Screw | 4 - 8mm |
| Ordinary Bolt | 5 - 12mm | |
| High Tension Bolt | 5 - 10mm | |
| Tightening Torque | 110Nm | |
| Battery Voltage | 10.8 - 12V Peak | |
| No Load Speed | 0 - 2,700/min | |
| Impact Rate | 0 - 3,200/min | |
| Overall Length | 150mm | |
| Weight*1 | 1.1kg(with BSL1225M / BSL1215) 1.2kg(with BSL1240M) | |
| Standard Accessories*2 | 2 Batteries (BSL1225M), Charger (UC12SL), Battery Cover, Carrying Case | |
- According to EPTA-Procedure 01/2014.
- Standard accessories vary by country or area.