16mm(5/8") Impact Drill FDV16VB2

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Power input 550W
- Variable speed by dial and trigger
- Reversible by push button
- Soft grip handle
Specifications
| Capacity | Chuck | 1.5-13 mm (1/16-1/2") |
|---|---|---|
| Concrete | 16mm (5/8") | |
| Steel | 13mm (1/2") | |
| Wood | 25mm (1") | |
| Power Input | 550W | |
| No Load Speed | 0 – 2,900/min. | |
| Impact Rate | 0 – 46,400/min. | |
| Overall Length | 289mm (11-11/32") | |
| Weight | 1.6kg (3.5 lbs.) | |
| Standard Accessories | Chuck Wrench, Side Handle, Depth Stopper, Carrying Case | |