180 mm (7") Disc Grinder with Trigger Switch G18MR

Brand :
HITACHIKOKI
Caution
Product Description
Specifications
| Capacity: Wheel Dia | 180mm (7") |
|---|---|
| Capacity: Hole Dia | 22.23mm (7/8") |
| Spindle Thread | M14 x 2 |
| Power Input | 2,400W |
| No Load Speed | 8,500/min. |
| Overall Length | 492mm (19-3/8") |
| Weight | 5.4kg (11.9 lbs.) |
| Standard Accessories | Side Handle, Wrench |