100mm (4") Disc Grinders with Slide Switch G10SN2

Brand :
HITACHIKOKI
Caution
Product Description
Features
- High power 900W motor *1 provides more efficient work
Specifications
| Model | G10SN2 | G12SN2 | G13SN2 | |
|---|---|---|---|---|
| Capacity | Wheel Dia | 100mm (4") | 115mm (4-1/2") | 125mm (5") |
| Hole Dia | 16mm (5/8") | 22.23mm (7/8") | ||
| Spindle Thread | M10 x 1.5 | M14 x 2 | ||
| Power Input | 900W | |||
| No Load Speed | 10,500/min | |||
| Overall Length | 266mm (10-15/32") | |||
| Weight *2 | 1.8kg (4.0lbs.) | 2.0kg (4.4lbs.) | ||
| Standard Accessories | Side Handle, Depressed Center Wheel, Wrench | |||
- In comparison with the previous models G10SN2 / G12SN2 / G13SN2.
- According to EPTA-Procedure 01/2003.