25mm (1") Hand Grinder GP2S2

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Power input 520W
- All ball bearing construction
- Easy-to-grip housing
- Internal carbon brush
Specifications
| Capacity | Wheel Dia | 6mm (or 1/4") |
|---|---|---|
| Max. Wheel Dia | 25mm (1") | |
| Power Input | 520W | |
| No Load Speed | 29,000/min. | |
| Overall Length | 359.4mm (14-5/32") | |
| Weight | 1.7kg (4.0lbs.) | |
| Standard Accessories | Side Handle, Wrenches | |