230mm (9") Disc Grinder G23ST

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Best in class overload durability
- Best in class Lightweight*1 5.1kg
- More comfort and control
Best in class overload durability*1
approx. 20% up*2
1. Halved stator coils for sufficient cooling efficiency increase motor durability.
2. Motor is protected from dust and debris through the labyrinth construction.

Best in class Lightweight*1 5.1kg
3. Stator core downsized by 6mm in diameter *3 to reduce the weight.
This results in an increase in max power output per unit mass.

More comfort and control
4. Large switch lever for more control.

Specifications
| Capacity: Wheel Dia | 230mm (9") |
|---|---|
| Capacity: Hole Dia | 22.23mm (7/8") |
| Spindle Thread | M14 x 2 |
| Power Input | 2,000W |
| No Load Speed | 6,600/min. |
| Overall Length | 469mm (18-1/2") |
| Weight *3 | 5.1kg (11.2lbs.) |
| Standard Accessories | Side Handle, Wrench |
- As of September 2014. Among the 2,000W class disc grinders made by leading power tool manufacturers. (Surveyed by Koki Holdings.)
- In comparison with the previous model G23SS.
- In comparison with the previous models G23SW and G23SS.
- Weight according to EPTA-Procedure 01/2003.