180 mm. (7") Disc Grinder G18ST

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Best in class lightweight
- Best in class overload durability*1
- More comfort and control
Specifications
| Capacity: Wheel Dia | 180mm (7") |
|---|---|
| Capacity: Hole Dia | 22.23mm (7/8") |
| Spindle Thread | M14 x 2 |
| Power Input | 2,000W |
| No Load Speed | 8,500/min. |
| Overall Length | 469mm (18-1/2") |
| Weight *3 | 4.9kg (10.8lbs.) |
| Standard Accessories | Side Handle, Wrench |
- As of September 2014. Among the 2,000W class disc grinders made by leading power tool manufacturers. (Surveyed by Koki Holdings.)
- In comparison with the previous model G18SS.
- In comparison with the previous models G18SW and G18SS.
- Weight according to EPTA-Procedure 01/2003.