125mm (5") Disc Grinder with Trigger Switch G13SC2

Brand :
HITACHIKOKI
Caution
Product Description
Features
- Power input 1,200W and max power output 2,100W
- 3-position side handle
- New dust seal design
Specifications
| Capacity: Wheel Dia | 125mm (5") |
|---|---|
| Capacity: Hole Dia | 22.23mm (7/8") |
| Spindle Thread | M14 x 2 |
| Power Input | 1,200W |
| No Load Speed | 10,000/min. |
| Overall Length | 391mm (15-13/32") |
| Weight | 2.8kg (5.9 lbs.) |
| Standard Accessories | Side Handle, Depressed Center Wheel, Wrench |