100mm (4") Disc Grinders with Snap Switch PDA100M

Brand :
HITACHIKOKI
Caution
Product Description
Features: Power input 715W and max power output 870W
100mm (4") Disc Grinder with Snap Switch
PDA-100M
| Capacity: Wheel Dia | 100mm (4") |
|---|---|
| Capacity: Hole Dia | 16mm (5/8") |
| Spindle Thread | M10 x 1.5 |
| Power Input | 715W |
| No Load Speed | 12,000/min. |
| Overall Length | 260mm |
| Weight | 1.5kg (3.3 lbs.) |
| Standard Accessories | Depressed Center Wheel, Wrench |