UVEX SUPER FIT

Caution
Product Description
[Feature]
• sporty safety spectacle with slim, flat side arms, making it highly compatible with other PPE
• the combination of soft padding around the brow with ergonomically shaped side arms and soft-grip temple ends provide a comfortable, secure fit without pressure
• soft, adjustable nose pad allows spectacle to be adapted to the wearer to deliver a comfortable, non-slip and pressure-free fit
• robust polycarbonate lens with uvex’s proven supravision coating technology – permanent anti-fog and scratch-resistant lens
• UV400 – 100% protection against dangerous UV radiation up to 400 nm
• a sustainable benefit: lenses can be replaced when required
General Features
• Safety glasses with hinged side arms, sporty design, and uvex x-stream technology
• Frame colors: white, grey
• Clear PC lenses
Comfort Features
• Permanently fog-free on both sides (ETC on both sides)
• Aerodynamically optimized lenses angled forward to provide optimal ventilation and comfort around the eyes
• Exceptional wearer comfort thanks to the lightweight design
• Permanent anti-fog coating on both sides – eliminates fogging risk
Protection Features
• Certified to EN 166 (eye protection) and EN 170 (UV filter)
• Markings: W 166 FT CE – 2C-1.2 W 1 FTN DIN CE
• Reliable UV 400 protection
• Maximum optical clarity thanks to ultra-thin curved lenses