UVEX I-VO

Brand :
UVEX

Caution

    Product Description

    [Feature]
    • functional safety spectacle with a wide range of features and adjustment options
    • side arms with multi-incline points and length adjustment allow spectacle to be adapted to ensure a good fit for all facial shapes and head widths
    • soft-grip temple ends provide a comfortable, secure fit without pressure
    • soft, flexible nose pad for a non-slip and pressure-free fit
    • robust polycarbonate lens with uvex’s proven supravision coating technology – permanent anti-fog and scratch-resistant lens
    • UV400 – 100% protection against dangerous UV radiation up to 400 nm

    General Features

    • Stylish safety glasses with adjustable side arms
    • Frame colors: black, grey
    • Grey PC lenses with 23% light transmission
    • Sun glare filter version

    Comfort Features

    • Extremely scratch-resistant and chemical-resistant on both sides (uvex supravision sapphire)
    • Soft uvex quattroflex arms and soft components on the nose and forehead for comfortable, pressure-free wear
    • Lens shape ensures an unrestricted field of vision

    Protective Features

    • Certified to EN 166 (eye protection) and EN 172 (sun glare filters for industrial use)
    • Markings: W 166 FT CE – 5-2.5 W 1 FT CE
    • Reliable UV 400 protection
    • Reliable protection thanks to excellent comfort: multi-level inclination and adjustable arm length allow the wearer to tailor the fit to their face

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    UVEX I-VO | UVEX | MISUMI Thailand