EK-109R Artline Permanent Marker, Chisel tip

Brand :
SHACHIHATA
Caution
Product Description
- Used for writing on paper, plastic, wood, glass, labels and vinyl signs
- Writing width 2.0 - 5.0 mm
- Durable, instant drying and waterproof ink. Refillable alluminium pen barrel.
- Non Toxic.
Product Features
• Plastic barrelled standard size permanent marker with chisel nib. Refillable type.
| Ink colours | 4 colours |
| |
| Writing width | ![]() |
| 2.0 - 5.0 mm | |
| Item name | Artline 109R |
| Item code | EK-109R |
| Other | Instant drying, Waterproof, Chisel style |
• Performance characteristics
![]() PERMANENT INK | ![]() DYE STUFF INK | ![]() XYLENE FREE INK SAFE FOR THE HUMAN BODY AND LESS ODOUR | ![]() REFILLABLE |
![]() CAP AND END PLUG CONFORM TO BRITISH STANDARD (BS7272-1.2 Standard) | ![]() ONLY INK CONFORMS TO RoHS |
Application
• For use on most surfaces - paper, plastic, metal, etc.
• For use on most surfaces - paper, plastic, metal, etc.

• Refillable.
Refill ink will save you money and environment in the long run.






