Brushless Impact Driver 18V - CL1822
Caution
Product Description
- High-performance brushless motor
- 3 torque levels adjustable
- Overload protection system
- Gear housing made of aluminum
- Battery
Highlights:
High-Performance Brushless Motor:
The brushless motor generates less heat during heavy or continuous use, requires no maintenance, and offers up to 30% better performance compared to standard brushed motors.3 Torque Settings:
Low: 100 Nm
Medium: 150 Nm
High: 220 Nm
Overload Protection System:
Prevents motor damage by cutting off power when the current exceeds safe levels during load operation.Aluminum Gear Housing:
Gear housing is made from aluminum, with all-metal gears for enhanced durability and longer lifespan.
Applications:
Ideal for tightening and loosening bolts and screws, disassembling tools, and general installation tasks.
Battery:
18V 2.0Ah Lithium-Ion battery