Electric drill 10 mm. - ED10VR2

Caution
Product Description
- Maximum motor power 450 watts
- Uses ball bearings on both gear and rear ends
- Multi-functional trigger switch
- Belt hook slot on the tool body
- Additional grip with anti-slip rubber
- Comes with two types of drill chucks: keyless and keyed metal chuck
Electric Drill 10 mm Zinsano
Model: ED10VR2
Warranty:
6-month warranty (according to manufacturer’s terms and conditions)
Highlights:
High Power Motor:
Maximum power output of 450 watts.Ball Bearings on Both Gear Ends:
Uses ball bearings on both the front and rear gear sections to support the shaft for smooth, efficient rotation.Multi-Function Trigger Switch:
Allows adjustable speed control by trigger pressure, includes a lock button for continuous operation, and forward/reverse rotation switch.Built-In Belt Clip Slot:
Designed for easy portability when working at heights.Anti-Slip Rubber Grip Handle:
Provides a comfortable, secure grip to reduce fatigue during use.Two Types of Drill Chucks Included:
Quick-change keyless chuck for fast bit changes
Steel keyed chuck for use with larger drill bits and high torque applications
Chuck Options:
Keyless Chuck: For fast and easy bit changes (ideal for quick tasks).
Steel Keyed Chuck: For larger drill bits and higher torque work (more secure grip).
Ball Bearing System:
Uses ball bearings on both the front and rear of the drive gear for enhanced durability and smoother shaft operation.
Grip & Ergonomics:
Ergonomic rubber grip reduces hand fatigue and enhances control.
Usage:
Ideal for drilling wood, metal, and screwdriving tasks.
Standard Accessories