Rotary Hammer 3 System 900W - RH28SC3

Brand :
ZINSANO

Caution

    Product Description

    • 3 operating functions
    • Chisel position selection button
    • Electronic speed control
    • Safety clutch system
    • Rotatable carbon brush plate

    Rotary Hammer 3-System 900W Zinsano Model RH28SC3
    Model: RH28SC3

    Warranty:
    6-month warranty (according to manufacturer’s terms and conditions)

    Highlights:

    • Equipped with 3 operating functions

    • Position adjustment button for the chisel tip

    • Electronic speed control

    • Safety clutch system

    • Rotatable carbon brush plate

      Features:

    • 3 Operating Functions:
      Includes 1. Drilling into wood and metal, 2. Hammer drilling, and 3. Chiseling mode — easily switchable by rotating the mode selector.

    • Chisel Position Adjustment Button:
      Allows you to set the chisel tip to the desired position.

    • Usage:
      Ideal for drilling into concrete, wood, and metal, as well as installing wall plugs, anchoring, and general wall and floor work on concrete surfaces.

      Standard Accessories:

    • Auxiliary handle

    • Depth gauge

    • Carrying case

    • Instruction manual

    • Set of drill bits (varies by package)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat