Rotary Hammer 3 system 800W- RH26SC32

Brand :
ZINSANO

Caution

    Product Description

    • 3 operating functions
    • Chisel position selection button
    • Electronic speed control
    • Safety clutch system
    • Rotatable carbon brush plate

    Highlights
    • There are 3 operating functions.
    • There is a button to adjust the position of the chisel tip.
    • Electronic speed control
    • With safety clutch system
    • Rotating carbon brush plate

    Features

    • 3-in-1 Functionality
      Includes 3 modes of operation:

      1. Drilling wood and metal

      2. Hammer drilling

      3. Chiseling mode — easily switch modes with a rotation selector

    • Chisel Position Adjustment Button
      Allows adjustment of the chisel bit angle to the desired working position

    • Electronic Variable Speed Control
      Continuously adjustable speed control via an electronic system for more precise operation

    • Safety Clutch System
      Safety clutch helps protect both the user and the machine in case the drill bit jams

    • Rotatable Carbon Brush Plate
      Provides equal power transmission for both forward and reverse rotation

    Standard Accessories
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat