Rotary Hammer 3 System 900W - RH28SBE3 (DFR)

Brand :
ZINSANO

Caution

    Product Description

    • 3 operating functions
    • Chisel position selection button
    • Electronic speed control
    • Safety clutch system
    • Rotatable carbon brush plate

    Key Features:

    • 3 Functionality Modes
      The tool has 3 different modes for versatile use.

    • Adjustable Chiseling Tip Position
      The position of the chiseling tip can be adjusted for precise operation.

    • Electronic Speed Control
      The speed can be controlled electronically, offering smooth operation for various tasks.

    • Safety Clutch System
      Equipped with a safety clutch for added protection and smoother operation.

    • Rotatable Carbon Brush
      Features a rotatable carbon brush for extended tool life and better performance.

       

      Key Features:

    • 3 Functionality Modes
      The tool offers 3 functionality modes:

      1. Wood & Metal Drilling

      2. Impact Drilling

      3. Chiseling Mode (Simply rotate to switch modes)

    • Adjustable Chiseling Tip Position
      Allows for precise adjustment of the chiseling tip position to fit your needs.

    • Electronic Speed Control
      Continuously adjustable speed control for smooth and controlled operation.

    • Safety Clutch System
      Equipped with a safety clutch to protect both the user and the tool in case of a jammed drill bit.

    • Rotatable Carbon Brush
      The rotatable carbon brush ensures consistent power delivery in both clockwise and counterclockwise directions.

    Standard Equipment

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rotary Hammer 3 System 900W - RH28SBE3 (DFR) | ZINSANO | MISUMI Thailand